Niloé Step cover plate Systimax adapter - medium grey
Niloé Step
Legrand
Niloé Step cover plate Systimax adapter - medium grey
REF. 863488
EAN numeris.
3414971841000
Niloé Step Systimax adapter for data sockets. The mechanism should be completed with a plate.
7,99 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Imprintable label snap-in in intermediate ring |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Type of fastening | Mounting with claw and screw |
---|---|
Number of modules (module system) | 1 |
With buses/couplings | No |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 44 mm |
Min. depth of built-in installation box | 35 mm |
Built-in depth | 31 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |