Niloé Step cable outlet mechanism with white cover plate
Niloé Step
Legrand
Niloé Step cable outlet mechanism with white cover plate
REF. 863129
EAN numeris.
3414971834699
The Niloé Step cable outlet allows the connection of the electrical appliances without a plug. The mechanism should be completed with a plate.
3,75 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Flush-mounted |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | White |
RAL-number (similar) | 9003 |
Suitable for degree of protection (IP) | IP21 |
Device width | 75.8 mm |
---|---|
Device height | 75.8 mm |
Device depth | 54.3 mm |
Built-in depth | 30.9 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ