![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-863891-WEB-R.jpg)
Niloé Step 1-gang plate matt brushed aluminium
Niloé Step
Legrand
Niloé Step 1-gang plate matt brushed aluminium
REF. 863891
EAN numeris.
3414971843912
The Niloé Step collection of plates allows to personalize the design of Your installation.
1,93 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
---|---|
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 86 mm |
Height | 86 mm |
Depth | 10 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
1 dokumentas
Sertifikatai
B.B.J-B/12/045/19
(0.92 Mo)
PASIRINKITE VEIKSMĄ