![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/001420_pw_93710.jpg)
Nedbox Mini recessed cabinet - transparent insulated door - 1 row - 6+2 mod
NEDBOX
Legrand
Nedbox Mini recessed cabinet - transparent insulated door - 1 row - 6+2 mod
REF. 001420
EAN numeris.
3245060014209
Mini recessed cabinet - transparent insulated door : The reversible curved insulating door with handle brings a real comfort of handling.
32,99 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Flush-mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 8 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 67 mm |
Built-in height | 209 mm |
Built-in width | 201 mm |
Inner depth | 47.5 mm |
Earthing terminal block | Yes |
Neutral terminal block | No |
---|---|
DIN-rail | No |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9010 |
Degree of protection (IP) | IP30 |
Height | 213 mm |
Width | 205 mm |
Depth | 71 mm |
Enclosure capacity (Nb of modules) | 6 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
1 dokumentas
BIM failas
1 dokumentas
Sertifikatai
LOVAG-IT 16.040
(1.35 Mo)
PASIRINKITE VEIKSMĄ