![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/60/LG-602433-WEB-R.jpg)
NEDBOX FLUSH DIST.BOX 36+6 MOD
Legrand
NEDBOX FLUSH DIST.BOX 36+6 MOD
REF. 602433
EAN numeris.
3414971587373
65,88 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Flush-mounted |
---|---|
Number of rows | 3 |
Width in number of modular spacings | 13 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Steel |
Built-in depth | 87 mm |
Built-in height | 551 mm |
Built-in width | 326 mm |
Inner depth | 87 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 555 mm |
Width | 330 mm |
Depth | 90 mm |
Enclosure capacity (Nb of modules) | 36 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-70 °C |
Fitted with rainproof plate protection | No |
Dokumentacija
1 dokumentas
BIM failas
PASIRINKITE VEIKSMĄ