![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/60/LG-601200-WEB-R.jpg)
NEDBOX DIST. BOX 8 MODULES
Legrand
NEDBOX DIST. BOX 8 MODULES
REF. 601200
EAN numeris.
3245066012001
12,79 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 8 |
Type of covering | Optional |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 92 mm |
Built-in height | 206 mm |
Built-in width | 221 mm |
Inner depth | 73 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP30 |
Height | 210 mm |
Width | 225 mm |
Depth | 96 mm |
Enclosure capacity (Nb of modules) | 8 |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -5-60 °C |
Fitted with rainproof plate protection | No |
Dokumentacija
2 dokumentai
Instrukcija
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ