![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067900-LEGRAND-1000.jpg)
MULTIMEDIA CROSSING CABLE KIT GRAPHITE
Legrand
MULTIMEDIA CROSSING CABLE KIT GRAPHITE
REF. 067900
EAN numeris.
3414970519269
44,39 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Cable outlet |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Bottom |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
---|---|
Colour | Anthracite |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 53 mm |
Device height | 124 mm |
Device depth | 23 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |