![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/059872-LEGRAND-1000.jpg)
MULTI SOCKET BOX WITH CIRCUIT BREAKER 1X2P+T 16A 230V + 1X3P+T 400V
Legrand
MULTI SOCKET BOX WITH CIRCUIT BREAKER 1X2P+T 16A 230V + 1X3P+T 400V
REF. 059872
EAN numeris.
3245060598723
624,68 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
CEE socket outlet 16 A | 1x16A xp xxxV |
---|---|
CEE socket outlet 32 A | 1x32A xp xxxV |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 2 |
Protection | Overcurrent switch |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M25 |
Handling | Wall mounting |
Degree of protection (IP) | IP67 |
Military model | No |
Colour | Grey |
Height | 370 mm |
Width | 140 mm |
Depth | 158 mm |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ