Mounting enclosure PC Size 10.0 x 8.0 x 6.0 in
Ensto PolyBox US Pc
ENSTO
Mounting enclosure PC Size 10.0 x 8.0 x 6.0 in
REF. UPCG100806
EAN numeris.
6438100212254
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Width | 225 mm |
---|---|
Height | 276 mm |
Depth | 185 mm |
Material | Plastic |
Material quality | Other |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | Yes |
Suitable for wall built-in | No |
Pole fastening | Yes |
With door | No |
Number of doors | 1 |
---|---|
With glazed door | No |
With ventilation door | No |
With rear door | No |
With cover | Yes |
Transparent cover | No |
Suitable for metrical mounting | No |
Suitable for outdoor set-up | Yes |
Pitched roof | No |
Pre-stamping | No |
EMC-version | No |
Degree of impact strength (IK) | IK10 |
Degree of protection (NEMA) | 6P |
Dokumentacija
2 dokumentai
Autocad 3D
Autocad 3D
1 dokumentas
Atitikties sertifikatas
PASIRINKITE VEIKSMĄ