Mounting enclosure PC 300 x 400 x 132 mm
Ensto Cubo C
ENSTO
Mounting enclosure PC 300 x 400 x 132 mm
REF. CPCF304013T
EAN numeris.
6418677172236
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Width | 300 mm |
---|---|
Height | 400 mm |
Depth | 132 mm |
Material | Plastic |
Material quality | Other |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | Yes |
Suitable for wall built-in | No |
Pole fastening | No |
With door | No |
---|---|
With glazed door | Yes |
With ventilation door | No |
With rear door | No |
With cover | Yes |
Transparent cover | Yes |
Suitable for outdoor set-up | Yes |
Pitched roof | No |
Pre-stamping | Yes |
EMC-version | No |
Degree of impact strength (IK) | IK08 |
Degree of protection (IP) | IP67 |
Dokumentacija
1 dokumentas
Autocad 3D
4 dokumentai
Aplinkos profilis
Atitikties sertifikatas
Atitikties sertifikatas
Atitikties sertifikatas
PASIRINKITE VEIKSMĄ