Mounting enclosure ABS 120 x 122 x 56 mm
Ensto Cubo D
ENSTO
Mounting enclosure ABS 120 x 122 x 56 mm
REF. DABP121206G
EAN numeris.
6418677150340
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Width | 120 mm |
---|---|
Height | 122 mm |
Depth | 56 mm |
Material | Plastic |
Material quality | ABS |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | No |
With door | No |
With glazed door | No |
---|---|
With ventilation door | No |
With rear door | No |
With cover | Yes |
Transparent cover | No |
Suitable for metrical mounting | No |
Suitable for outdoor set-up | No |
Pitched roof | No |
Pre-stamping | No |
EMC-version | No |
Degree of impact strength (IK) | IK06 |
Degree of protection (IP) | IP67 |
Dokumentacija
1 dokumentas
Autocad 3D
2 dokumentai
Aplinkos profilis
Atitikties sertifikatas
PASIRINKITE VEIKSMĄ