Membrane gasket Hole ø 38 mm
Accessories
ENSTO
Membrane gasket Hole ø 38 mm
REF. RGP29.V0
EAN numeris.
6438100143282
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Nominal diameter | 46 mm |
---|---|
Nominal size PG | 29 |
Model | Trimmable (cut away) |
Sealing range | 20 - 26 mm |
For wall thickness | 1 - 4 mm |
Degree of protection (IP) | IP67 |
---|---|
Material | Rubber |
Halogen free | Yes |
Colour | Grey |