Pereiti į pagrindinį turinį
Logo print

MCCB DPX3 250 3P+N/2 250A 50KA

Legrand

MCCB DPX3 250 3P+N/2 250A 50KA

REF. 420754 EAN numeris. 3245064207546
556,11 € / Vienetas
Rekomenduojama kaina Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Techninės charakteristikos

Rated permanent current Iu 250 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 50 kA
Overload release current setting 200-250 A
Adjustment range short-term delayed short-circuit release 1250-2500 A
Adjustment range undelayed short-circuit release 1250-2500 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30

Dokumentacija

3 dokumentai
Instrukcija
Y4263F.pdf pdf (0.91 Mo)
Techninė instrukcija
Praktinio surinkimo vadovas
1 dokumentas
Sertifikatai