![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/42/LG-422418-WEB-R.jpg)
MCCB DPX3 1600 - SG 3P 500A 70KA
Legrand
MCCB DPX3 1600 - SG 3P 500A 70KA
REF. 422418
EAN numeris.
3414970381842
2 439,69 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Rated permanent current Iu | 500 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 70 kA |
Overload release current setting | 200-500 A |
Adjustment range short-term delayed short-circuit release | 300-5000 A |
Adjustment range undelayed short-circuit release | 15000-15000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | Yes |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as change-over contact | 3 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Contains Batteries and/or Accumulator | Yes |
Dokumentacija
7 dokumentai
Instrukcija
Instrukcija
Techninė instrukcija
Techninė instrukcija
Praktinio surinkimo vadovas
Techninis duomenų lapas
Instrukcija
2 dokumentai
Programinė įranga
Programinė įranga
PASIRINKITE VEIKSMĄ