MCCB DPX3 160 3P+N/2 160A 50KA
Legrand
MCCB DPX3 160 3P+N/2 160A 50KA
REF. 420748
EAN numeris.
3245064207485
415,47 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Rated permanent current Iu | 160 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 50 kA |
Overload release current setting | 128-160 A |
Adjustment range short-term delayed short-circuit release | 1600-1600 A |
Adjustment range undelayed short-circuit release | 1600-1600 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | Yes |
DIN rail (top hat rail) mounting optional | Yes |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Dokumentacija
3 dokumentai
Instrukcija
Techninė instrukcija
Praktinio surinkimo vadovas
1 dokumentas
Autocad 3D
1 dokumentas
Sertifikatai
OC / CB-SE-101777A1
(0.15 Mo)
PASIRINKITE VEIKSMĄ