Pereiti į pagrindinį turinį
Logo print

MCB DX3 10000A 2 pole 1A curve C

DX3 Legrand

MCB DX3 10000A 2 pole 1A curve C

REF. 409213 EAN numeris. 3245064092135

Thermal magnetic circuit-breaker to protect wiring installations against overloads and short-circuits.Can also be used to control and isolate the installation.

95,91 € / Vienetas
Rekomenduojama kaina Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Techninės charakteristikos

Built-in depth 44 mm
Release characteristic C
Number of poles (total) 2
Number of protected poles 2
Rated current 1 A
Rated voltage 400 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Voltage type AC
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V 10 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 32 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V 16 kA
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 2
Degree of protection (IP) IP20
Ambient temperature during operating -25-70 °C
Connectable conductor cross section multi-wired 1.5-25 mm²
Connectable conductor cross section solid-core 1.5-35 mm²
Explosion-proof No
Width 35.4 mm
Height 94.8 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Electric supplying direction By the top or bottom
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal
Label space/information surface Yes
Mounting method DIN rail

Dokumentacija

2 dokumentai
Techninis duomenų lapas
F01302EN-03.pdf pdf (1.69 Mo)
Techninis duomenų lapas
F03693FR-01.pdf pdf (0.71 Mo)
1 dokumentas
Autocad 3D
409221.dwg dwg (0.18 Mo)
3 dokumentai
Sertifikatai
LOVAG-IT 11.028 (0.34 Mo)
Aplinkos profilis
LGRP-01959-V01.01-EN.pdf pdf (0.79 Mo)
Sertifikatai
NF-NF012_4402 (0.94 Mo)