![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-089285-WEB-R.jpg)
MASONRY BOX LID R100X100 SQUARE
Legrand
MASONRY BOX LID R100X100 SQUARE
REF. 089285
EAN numeris.
3245060892852
3,53 €
/
Vienetas
Product available in
10 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Length | 100 mm |
---|---|
For box-/housing length | 90 mm |
Width | 100 mm |
For box-/housing width | 90 mm |
Depth | 7 mm |
Shape | Square |
Type of fastening | Cover for mounting with screws |
Model | Blind cover |
Material | Plastic |
Halogen free | Yes |
---|---|
Colour | White |
With screws | Yes |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |