![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/081990-LEGRAND.jpg)
MAGNET 1200N P/BATIBOX CONCRETE
Legrand
MAGNET 1200N P/BATIBOX CONCRETE
REF. 081990
EAN numeris.
3245060819903
93,33 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Type of accessory/spare part | Other |
---|---|
Suitable for built-in installation box | Yes |
Suitable for central conduit box | No |
Width | 70 mm |
Height | 70 mm |
Depth | 22 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |