LOW LOSSES 3-PHASE ISOLATING TRANSFORMER 400V DELTA/400V STAR + N 125KVA IP21
Legrand
LOW LOSSES 3-PHASE ISOLATING TRANSFORMER 400V DELTA/400V STAR + N 125KVA IP21
REF. 142864
EAN numeris.
3414970545053
13 426,17 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 400-400 V |
Secondary voltage 1 | 400-400 V |
Wiring system | DY |
Rated power | 125000 VA |
Type of insulation material according to IEC 85 | H |
Short-circuit-proof | No |
Relative short circuit voltage | 3.1 % |
---|---|
Width | 820 mm |
Height | 940 mm |
Depth | 880 mm |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK08 |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Dokumentacija
1 dokumentas
Techninė instrukcija
1 dokumentas
BIM failas
PASIRINKITE VEIKSMĄ