![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/084901-LEGRAND.jpg)
Long claws
PROGRAMME PLEXO
Legrand
Long claws
REF. 084901
EAN numeris.
3245060849016
Plexo™ mechanisms - prewired socket outlets, data, TV sockets and adaptors - IP 55- Mechanisms supplied with cover plate- Installation with surface-mounting boxes or flush-mounting support frames
2,95 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 21.3 mm |
Height | 35.5 mm |
Depth | 8.2 mm |
---|---|
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Colour | Black |
Dokumentacija
1 dokumentas
Instrukcija
1 dokumentas
Sertifikatai
MEEI-UP 69266591 0001
(1.68 Mo)
PASIRINKITE VEIKSMĄ