![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-KSM3_80-WEB-R.jpg)
Load break switch rotary 3 x 80 A
Ensto Compact Switches
ENSTO
Load break switch rotary 3 x 80 A
REF. KSM3.80
EAN numeris.
6418677169755
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | No |
Version as emergency stop installation | No |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 400 - 690 V |
Rated permanent current at AC-21, 400 V | 80 A |
Rated short-time withstand current lcw | 1.5 kA |
Rated operation power at AC-23, 400 V | 45 kW |
Conditioned rated short-circuit current Iq | 25 kA |
Number of poles | 3 |
Motor drive optional | No |
---|---|
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Complete device in housing |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Colour control element | Other |
Type of control element | Short thumb-grip |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Dokumentacija
1 dokumentas
Atitikties sertifikatas
PASIRINKITE VEIKSMĄ