![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-064825-WEB-F.jpg)
Light dimmer switch cover Céliane with Netatmo titanium
CELIANE
Legrand
Light dimmer switch cover Céliane with Netatmo titanium
REF. 064825
EAN numeris.
3414971014374
9,91 €
/
Vienetas
Product available in
10 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | One-part button |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | No |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | Yes |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Titanium |
RAL-number (similar) | 7006 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 7.5 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Dokumentacija
4 dokumentai
Sertifikatai
OC / CB-FR_717742
(0.53 Mo)
Sertifikatai
Decl. UE RED-A 4041 B
(0.45 Mo)
Sertifikatai
Decl. UE RED-A 3761 C
(0.22 Mo)
Sertifikatai
Decl. UE RED-A 4032 B
(0.45 Mo)
PASIRINKITE VEIKSMĄ