Lexic Terminal Enclosure - 1 module - white RAL 9003
LEXIC
Legrand
Lexic Terminal Enclosure - 1 module - white RAL 9003
REF. 001301
EAN numeris.
3245060013011
Terminal Enclosure : The ideal solution for adding devices with ease.
3,75 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 1 |
Type of covering | Cover |
Cover model | With notch |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 68 mm |
Built-in height | 136 mm |
Built-in width | 26 mm |
Inner depth | 47.5 mm |
Earthing terminal block | No |
Neutral terminal block | No |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP30 |
Height | 140 mm |
Width | 30 mm |
Depth | 72 mm |
Enclosure capacity (Nb of modules) | 1 |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | No |
Fitted with rainproof plate protection | No |
Dokumentacija
1 dokumentas
Aplinkos profilis
PASIRINKITE VEIKSMĄ