![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/004655-LEGRAND-1000.jpg)
LEXIC SELECTOR SWITCH 4DIRECTIONS WITH STOP
Legrand
LEXIC SELECTOR SWITCH 4DIRECTIONS WITH STOP
REF. 004655
EAN numeris.
3245060046552
219,06 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Type of switch | Reverser |
---|---|
Number of poles | 1 |
Max. rated operation voltage Ue AC | 690 V |
Rated permanent current Iu | 16 A |
Number of switch positions | 5 |
With zero (off) position | Yes |
With retraction in 0-position | No |
Device construction | Surface mounted device |
---|---|
Suitable for floor mounting | Yes |
Suitable for front mounting | No |
Complete device in housing | No |
Type of control element | Short thumb-grip |
Front shield size | Other |
Degree of protection (IP), front side | IP40 |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ