Legrand Keor LI RT 1kVA - UPS (rack-tower / convertible LCD)
Keor
Legrand
Legrand Keor LI RT 1kVA - UPS (rack-tower / convertible LCD)
REF. 310045
EAN numeris.
3414970499233
19" Rack Type Line-Interactive UPS designed for IT equipments, servers and voice/data networks. Legrand Keor LI RT has a rack/tower convertible chassis and screen.
638,97 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Input voltage | 165-300 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 1 |
Output voltage | 230-250 V |
Secondary frequency | 50-60 Hz |
Output effective power | 900 W |
Output apparent power | 1000 VA |
Number of phases secondary | 1 |
SNMP | Yes |
Voltage type | AC |
Height | 88 mm |
Width | 440 mm |
Depth | 405 mm |
---|---|
Weight | 19 kg |
Bridging time full load | 10 min |
Suitable for network-management | Yes |
USV- technology | Line-interactive |
Construction type | 482.6 mm (19 inch) device |
Max. voltage distortion output (linear load) | 3 % |
Output power factor | 0.9 |
Potential free switch contact | No |
Auto shut down function | Yes |
Number of output connections C13 | 8 |
Contains Batteries and/or Accumulator | Yes |
Dokumentacija
3 dokumentai
Instrukcija
Techninis duomenų lapas
Techninė instrukcija
1 dokumentas
Aplinkos profilis
PASIRINKITE VEIKSMĄ