LED MARKER
Legrand
LED MARKER
REF. 067652
EAN numeris.
3245060676520
47,38 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Lamp holder | None |
Housing material | Plastic |
Housing colour | Other |
Type of covering | Disc |
Material cover | Plastic, opal |
Suitable for surface mounting | Yes |
With built-in installation box | No |
Adjustable | No |
Voltage type | AC |
Nominal voltage | 230-230 V |
Type of control gear | Electronic transformer |
Exchangeable control gear | No |
Light outlet | Direct |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
---|---|
Suitable for lamp power | 2.25-2.25 W |
Width | 45 mm |
Height/depth | 45 mm |
Length | 40 mm |
Diameter | 53 mm |
Built-in width | 40 mm |
Built-in height/depth | 33 mm |
Built-in length | 33 mm |
Conductor cross section | 1.5 mm² |
Connection type | Screwed terminal |
Operating / setting temperature | -5-35 °C |
Storage temperature | -25-45 °C |
Estimated bulb life | 50000 h |
Mandatory neutral | Yes |
Terminals capacity | 2.5-2.5 mm² |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ