![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-060895-WEB-R.jpg)
Lamp BAPI 200 lumens 1 hour IP 65 IK10
BAPI
Legrand
Lamp BAPI 200 lumens 1 hour IP 65 IK10
REF. 060895
EAN numeris.
3245060608958
Lampe BAPI 200 lumens 1 heure IP 65 IK10 supervisable avec le système de supervision des BAES adressable LVS2
564,35 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Rechargeable | Yes |
---|---|
Built-in charging circuit | Yes |
Main lamp | Incandescent lamp |
Auxiliary lamp | Incandescent lamp |
With light source | Yes |
Housing material | Plastic |
Housing colour | Red |
Suitable for emergency lighting | Yes |
Nominal voltage | 207-253 V |
Blinking light function main lamp | No |
Blinking light function secondary lamp | No |
---|---|
Lamp wattage main lamp | 9 W |
Lamp wattage auxiliary lamp | 3 W |
Degree of protection (IP) | IP40 |
Protection class | II |
Width | 151 mm |
Height/depth | 286 mm |
Length | 145 mm |
Contains Batteries and/or Accumulator | Yes |