KNX GLASS TOUCH PLATE - 4 ACTION POINTS - CELIANE - KAOLIN
Lighting management KNX
Legrand
KNX GLASS TOUCH PLATE - 4 ACTION POINTS - CELIANE - KAOLIN
REF. 067572
EAN numeris.
3414970307934
Multifunctional smart switch to intuitively control 1 or more actuators for lights, shutters, HVAC, etc. It could perform group and general commands.
248,44 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Mounting method | Surface mounted |
With anti-theft/dismantling protection | No |
With bus connection | No |
Number of actuation points | 4 |
Number of buttons | 4 |
With LED indication | Yes |
With label area | No |
---|---|
With display | No |
Material | Glass |
Material quality | Other |
Surface protection | Other |
Surface finishing | Matt |
Colour | Other |
RAL-number (similar) | 9016 |
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP21 |
Dokumentacija
3 dokumentai
Instrukcija
Techninė instrukcija
Techninis duomenų lapas
1 dokumentas
Sertifikatai
KNX EIB-11/12361/15
(0.24 Mo)
3 dokumentai
Programinė įranga
Programinė įranga
Programinė įranga
PASIRINKITE VEIKSMĄ