![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-076676L-WEB-R.jpg)
Kit Mosaic antibacterial
G+W+R CORRID.BULKHEAD 24V NEW MOSAIC ANTIBACTERIAL
Legrand
Kit Mosaic antibacterial
REF. 076676L
EAN numeris.
3414971598515
Triple color Green/red/white overdoor corridor light
144,02 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Nominal voltage | 24-24 V |
---|---|
Type of current | DC |
Electricity consumption | 0.04 A |
Power | 1.2 W |
Colour of lamp hood | Other |
Lamp type | LED |
Type of optical signal | Blinker light |
Mounting method | Other |
Housing colour | White |
Degree of protection (IP) | IP20 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 82 mm |
Height | 153 mm |
---|---|
Depth | 76.2 mm |
Built-in depth | 45.7 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-40 °C |
Storage temperature | -20-70 °C |
Supply current | 0.6-2 A |
Frequency | 50-60 Hz |
Estimated bulb life | 50000 h |
Mandatory neutral | No |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 0.2-2.5 mm² |
Addressable | No |
Number of ringtones | 0 |