KIT CHASSIS + PORTE TOLE 4 X 12 MOD
Legrand
KIT CHASSIS + PORTE TOLE 4 X 12 MOD
REF. 001439
EAN numeris.
3245060014391
155,09 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Flush-mounted |
---|---|
Number of rows | 4 |
Width in number of modular spacings | 48 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Steel |
Built-in depth | 82 mm |
Built-in height | 676 mm |
Built-in width | 326 mm |
Inner depth | 87 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
---|---|
DIN-rail | No |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP30 |
Height | 680 mm |
Width | 330 mm |
Depth | 86 mm |
Enclosure capacity (Nb of modules) | 48 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |
Dokumentacija
2 dokumentai
Instrukcija
Techninis duomenų lapas
1 dokumentas
BIM failas
1 dokumentas
Sertifikatai
LOVAG-IT 16.040
(1.35 Mo)
PASIRINKITE VEIKSMĄ