![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-068444-WEB-R.jpg)
Key cover On-Off-Regulation 2m
Legrand
Key cover On-Off-Regulation 2m
REF. 068444
EAN numeris.
3245060684440
3,86 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | One-part rocker |
---|---|
Imprint/indication | Other |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | Yes |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Titanium |
RAL-number (similar) | 7006 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |