![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067909-LEGRAND-1000.jpg)
KEY CARD COVER GRAPHITE
Legrand
KEY CARD COVER GRAPHITE
REF. 067909
EAN numeris.
3414970487650
20,09 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Hotel card |
---|---|
Imprint/indication | None |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | Other |
With label area | Yes |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 70.8 mm |
Height | 61.5 mm |
Depth | 17.3 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |