Intuition full white toggle switch
Legrand
Intuition full white toggle switch
REF. 099571
EAN numeris.
3414970819260
42,71 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Other |
Type of load | Other |
Substation input | Yes |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | Yes |
Applicable with presence indicator | Yes |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
---|---|
Surface finishing | Glossy |
Colour | White |
Transparent | No |
Nominal voltage | 230 V |
Frequency | 50-50 Hz |
Switch capacity | 12-150 W |
Switch capacity HVAC | 12-150 W |
Type of fastening | Other |
Width | 90 mm |
Height | 82 mm |
Depth | 45.5 mm |
Connected object | No |