![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/099529-LEGRAND.jpg)
INTER VR COMPO GRAPHITE
Legrand
INTER VR COMPO GRAPHITE
REF. 099529
EAN numeris.
3414970540621
47,44 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Basic element |
---|---|
Model | 1-pole switch |
Number of poles | 1 |
Method of operation | Other |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Module frame |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Type of fastening | Other |
Connection type | Push-in clamp |
Colour | Other |
Transparent | No |
Label space/information surface | Yes |
Suitable for degree of protection (IP) | IP41 |
---|---|
Rated current | 6 A |
Nominal voltage | 250 V |
Number of buttons | 3 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 40 mm |
Built-in depth | 23.4 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Cable section | 2.5-2.5 mm² |