![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/054005-LEGRAND-1000.jpg)
Installation kit for Pop up floor 3 modules
POP UP floor LG
Legrand
Installation kit for Pop up floor 3 modules
REF. 054005
EAN numeris.
3245060540050
The installation kit allows an easy and safe mounting and fixing of pop up in the raised access floor.
13,32 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Built-in |
---|---|
Folding | No |
Extendable | No |
Shape | Square |
Material | Other |
Colour | Other |
Length | 108 mm |
Width | 108 mm |
Built-in depth | 0 mm |
Diameter | 0 mm |
---|---|
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Over voltage protection | No |
Dokumentacija
3 dokumentai
Instrukcija
Techninis duomenų lapas
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ