![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-088030-WEB-R.jpg)
Horizontal fix supports kit for standard floor box, capacity 12 modules (three baskets 4 modules)
Universal Floor boxes LG
Legrand
Horizontal fix supports kit for standard floor box, capacity 12 modules (three baskets 4 modules)
REF. 088030
EAN numeris.
3414970755230
The supports kit is the body of the floor box, which allows power and data supply to the different workstations. The supports provides the power, ELV and DATA sockets.
40,18 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of appliances to build in | 6 |
---|---|
Number of conduit inlets | 1 |
Length | 281.3 mm |
Width | 198.3 mm |
Depth | 97 mm |
Model | Support shape |
---|---|
Mounting method installation unit | Screwing |
Number of strain relieves | 6 |
Material | Other |
Dokumentacija
5 dokumentai
Techninis duomenų lapas
Techninis duomenų lapas
Instrukcija
Techninis duomenų lapas
Techninis duomenų lapas
6 dokumentai
BIM failas
BIM failas
BIM failas
BIM failas
BIM failas
BIM failas
PASIRINKITE VEIKSMĄ