Heater fixed LISTA2-BT 200W K 20x50 inc.T-
Ensto Tupa
ENSTO
Heater fixed LISTA2-BT 200W K 20x50 inc.T-
REF. LISTA2-BT
EAN numeris.
6438100339104
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Other |
---|---|
Mounting method | Wall model |
Material Front | Steel |
Grid model | Fins |
Material heating element | Steel |
Air exhaust | Front side |
With fan | No |
Heating capacity | 200 W |
Supply voltage | 196-253 V |
Frequency supply voltage | 45-55 Hz |
Electrical connection | Terminals |
Position control panel | Side |
Suitable for wireless remote control | Yes |
Supplied remote control | Yes |
Power control | Electronic |
Number of switch positions | 2 |
Temperature adjustment | 5-30 °C |
Differential gap, temperature | 0.1 °C |
Colour | White |
Width | 500 mm |
Height | 200 mm |
Depth | 48 mm |
---|---|
Weight | 1.9 kg |
Degree of protection (IP) | IP20 |
Protection class | II |
With overheating protection | Yes |
Programmable | Yes |
Frost protection circuit | Yes |
Digital indication | No |
With presence indicator | No |
Suitable for bus connection | No |
With time switch clock | Yes |
Adaptive (self-learning) | Yes |
Consumption indication | Yes |
Open window detection | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Operation by app | Yes |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Number of supported pilot wire commands | 2 |
Dokumentacija
1 dokumentas
Produkto duomenų lapas
1 dokumentas
Atitikties sertifikatas
PASIRINKITE VEIKSMĄ