Frost protect. cable self-reg Plug'n Heat, 3 m, 30 W
Ensto Optiheat
ENSTO
Frost protect. cable self-reg Plug'n Heat, 3 m, 30 W
REF. EFPPH3
EAN numeris.
6418677638671
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Self-limiting | Yes |
---|---|
Nominal voltage | 230 V |
Max. hold temperature | 65 °C |
Heating capacity | 10 W/m |
Screening | None |
Height | 5.3 mm |
---|---|
Width | 7.7 mm |
Length | 3 m |
Colour | Blue |
Application | Other |