Frost protect. cable self-reg Plug'n Heat, 15 m, 150 W
Ensto Optiheat
ENSTO
Frost protect. cable self-reg Plug'n Heat, 15 m, 150 W
REF. EFPPH15
EAN numeris.
6410081684350
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Self-limiting | Yes |
---|---|
Nominal voltage | 230 V |
Max. hold temperature | 65 °C |
Heating capacity | 10 W/m |
Screening | None |
Height | 5.3 mm |
---|---|
Width | 7.7 mm |
Length | 15 m |
Colour | Blue |
Application | Other |