![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-088036-WEB-R.jpg)
Frame of standard floor box to equip with horizontal mounting boxes, capacity 12 modules (3 baskets 4 modules)
Universal Floor boxes LG
Legrand
Frame of standard floor box to equip with horizontal mounting boxes, capacity 12 modules (3 baskets 4 modules)
REF. 088036
EAN numeris.
3414970755292
The support frame is the body of the floor box, which allows power and data supply to the different workstations.It receives up to three wiring devices baskets supports.
27,51 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Stainless steel |
Surface protection housing | Chromium-plated |
With opening carpeting | No |
Protective frame carpeting | No |
Colour | Other |
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | No |
Outer width | 198.3 mm |
Outer length | 281.3 mm |
Length built-in dimension | 264 mm |
Width built-in dimension | 181 mm |
Min. built-in depth | 77.7 mm |
Dokumentacija
5 dokumentai
Techninis duomenų lapas
Techninis duomenų lapas
Instrukcija
Techninis duomenų lapas
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ