![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069685-LEGRAND-1000.jpg)
Flush mounting support frame Plexo IP 55 - 2 gang vertical - grey
PROGRAMME PLEXO
Legrand
Flush mounting support frame Plexo IP 55 - 2 gang vertical - grey
REF. 069685
EAN numeris.
3245060696856
Plexo™ - surface-mounting boxes and support frames IP 55- To be equipped with modular Plexo mechanisms
8,60 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of units | 2 |
---|---|
Mounting direction | Vertical |
Number of units horizontal | 1 |
Number of units vertical | 2 |
With mounting grid | Yes |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
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
Surface finishing | Matt |
Colour | Grey |
---|---|
RAL-number (similar) | 7046 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Type of fastening | Screw mounting |
Width | 157 mm |
Height | 86 mm |
Depth | 46 mm |
Built-in height | 0 mm |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
8 dokumentai
Sertifikatai
AENOR-030/002271
(0.68 Mo)
Sertifikatai
OC / CB-FR_711317
(0.64 Mo)
Sertifikatai
NF-NF012_3288
(0.64 Mo)
Sertifikatai
NF-NF012_2896
(0.79 Mo)
Sertifikatai
VDE-40023632
(2.52 Mo)
Sertifikatai
OC / CB-FR_711318
(0.58 Mo)
Sertifikatai
OC / CB-FR_714766
(0.5 Mo)
Sertifikatai
CEBEC-17591
(0.54 Mo)
PASIRINKITE VEIKSMĄ