Flush-mounting box for Pop up floor 2x4 modules, for installation in concrete floors
POP UP floor LG
Legrand
Flush-mounting box for Pop up floor 2x4 modules, for installation in concrete floors
REF. 054003
EAN numeris.
3245060540036
The backbox allows to save a place in the concrete to be poured, in order to install pop up floor once the concrete is dry.
21,82 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Built-in |
---|---|
Folding | No |
Extendable | No |
Shape | Rectangular |
Material | Other |
Colour | Black |
Length | 255 mm |
Width | 100 mm |
Height | 61.2 mm |
Built-in depth | 0 mm |
Diameter | 0 mm |
---|---|
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Over voltage protection | No |
Dokumentacija
2 dokumentai
Techninis duomenų lapas
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ