![](/modules/custom/legrand_ecat/assets/img/no-image.png)
FLUSH-MOUNTING BOX 4x12 MOD
Legrand
FLUSH-MOUNTING BOX 4x12 MOD
REF. 001404
EAN numeris.
3245060014049
54,65 €
/
Vienetas
Product available in
6 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Flush-mounted |
---|---|
Number of rows | 4 |
Width in number of modular spacings | 48 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 89 mm |
Built-in height | 686 mm |
Built-in width | 324 mm |
Inner depth | 87 mm |
Earthing terminal block | No |
Neutral terminal block | No |
---|---|
DIN-rail | Yes |
With mounting plate | Yes |
Extension possible | No |
EMC-version | No |
Colour | Other |
RAL-number | 9010 |
Degree of protection (IP) | Other |
Height | 690 mm |
Width | 328 mm |
Depth | 82.5 mm |
Enclosure capacity (Nb of modules) | 48 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |
Dokumentacija
1 dokumentas
Instrukcija
1 dokumentas
Sertifikatai
LOVAG-IT 16.040
(1.35 Mo)
PASIRINKITE VEIKSMĄ