FLOOD DETECTOR. GREY COMPOSABLE
Legrand
FLOOD DETECTOR. GREY COMPOSABLE
REF. 069593
EAN numeris.
3245060695934
201,57 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
With housing | No |
---|---|
With power adaptor | No |
Analogue connection | Yes |
ISDN connection | No |
Radio exchange method (GSM) | No |
X.31/X.25 | No |
Voice transmission (AWAG) | No |
Digital transmission | No |
Max. number of inputs | 1 |
Width | 64 mm |
---|---|
Height | 64 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP41 |
Operating / setting temperature | -10-50 °C |
Storage temperature | -10-50 °C |
Connection type | Screwed terminal |
Terminals capacity | 2.5-2.5 mm² |
Dokumentacija
1 dokumentas
Instrukcija
PASIRINKITE VEIKSMĄ