![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-046501-WEB-R.jpg)
Fixed shelf 2U for enclosures depth 200mm quick fixing
LCS2
Legrand
Fixed shelf 2U for enclosures depth 200mm quick fixing
REF. 046501
EAN numeris.
3245060465018
Projecting mounting fixed shelf for direct screw-free fixing on 2 x 19 inches uprights. shelf is perfored for a better internal ventilation, and possibility of clamping using cable ties.
54,48 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Other |
---|---|
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 88.9 mm |
Suitable for enclosure building depth | 200 mm |
Width | 482 mm |
Height | 88 mm |
Depth | 200 mm |
---|---|
Material | Metal |
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ