FILLING GRAPHITE
Legrand
FILLING GRAPHITE
REF. 099535
EAN numeris.
3414970467751
10,39 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Imprint/indication | None |
---|---|
Utilization | Cable outlet |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Grey |
With label area | No |
---|---|
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 74 mm |
Height | 74 mm |
Depth | 52 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |