![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067685-LEGRAND-1000.jpg)
Existing wiring monitor light - 230 V
SUPPORTS ET ACCESSOIRES CELIANE
Legrand
Existing wiring monitor light - 230 V
REF. 067685
EAN numeris.
3414970426949
Pushbuttons and accessories
11,38 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 230-230 V |
Rated voltage Ue at AC 60 Hz | 230-230 V |
Lamp type | LED |
Connection type auxiliary circuit | Other |
Colour light source | White |
Type of fastening | Front fastening |
---|---|
Width | 17.25 mm |
Height | 36.5 mm |
Depth | 9.7 mm |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
3 dokumentai
Sertifikatai
OC / CB-FR_707532
(4.1 Mo)
Sertifikatai
OC / CB-FR_709703
(1.06 Mo)
Sertifikatai
OC / CB-FR_709693
(1.38 Mo)
PASIRINKITE VEIKSMĄ