![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-064843-WEB-F.jpg)
Exhaust fan switch cover Céliane with Netatmo white
CELIANE
Legrand
Exhaust fan switch cover Céliane with Netatmo white
REF. 064843
EAN numeris.
3414971954984
12,13 €
/
Vienetas
Product available in
10 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | One-part button |
---|---|
Imprint/indication | Symbol "rotational speed" |
Scannable symbol/barrier free | No |
Utilization | Cooling |
Suitable for touch sensor connector for bus system | Yes |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 7.5 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |