![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/20/LG-200139-WEB-R.jpg)
DOUBLE USB+2P+T ALUMINUM KIT CELIANE
Legrand
DOUBLE USB+2P+T ALUMINUM KIT CELIANE
REF. 200139
EAN numeris.
3414971003774
87,08 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Earthing pin |
---|---|
Concurrently switching neutral conductor | No |
Protective contact | Round |
Number of active contacts (round) | 2 |
Number of active contacts (flat) | 0 |
Number of active contacts (square) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 2 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of modules (module system) | 4 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | None |
Connection type | Push-in clamp |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | Aluminium |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | Yes |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
---|---|
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
With loop through function | No |
With on/off switch | No |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Rated fault current | 250 mA |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Device width | 161 mm |
Device height | 82 mm |
Device depth | 47.5 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 33.5 mm |
Operating / setting temperature | 0-45 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Power Delivery | No |
Cable section | 2.5-2.5 mm² |
Cable support | Other |
Cover | Other |
Connected object | No |