![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067399-LEGRAND-1000.jpg)
DOUBLE CABLE SOCKET
Legrand
DOUBLE CABLE SOCKET
REF. 067399
EAN numeris.
3245060673994
50,26 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | TWIN end socket |
---|---|
Type of socket outlet | Other |
DAB+ | No |
Mounting method | Module frame |
Number of modules (module system) | 2 |
Cover | None |
Tap loss at 860 MHz | 3.9 dB |
Number of outlets | 2 |
Suitable for cable modem | Yes |
Suitable for remote power supply | No |
Type of fastening | Snap mounting (engagement) |
Surface protection | Lacquered |
Surface finishing | Matt |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 36 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ